??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
With lateral adjustment, flat design
Bill of material
HellermannTyton 151-00016
Identification
Manufacturer Type Description
Short Description
Material
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Colour
Black (BK)
Length L
mm
Number of content units per order unit
1
Minimum order quantity
1000
Height H
mm
Width (W)
mm
Operating Temperature
-40 °C to +105 °C
Diameter D
5 mm
Stud Ø
mm
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models