??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Jan 2017.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
with fir tree
Bill of material
HellermannTyton 151-00704
Identification
151-00704
Manufacturer Type Description
YCCFT82x185
Short Description
Fixing Element, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
8.2 x 18.5 mm
Panel thickness min.
1.5 mm
Panel thickness max.
4.5 mm
Number of content units per order unit
1
Minimum order quantity
10000
Height H
16.0 mm
Width (W)
17.4 mm
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models