??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HellermannTyton
Description
With bundling clip
Bill of material
HellermannTyton 151-03085
Identification
Manufacturer Type Description
Short Description
Material
Colour
Black (BK)
Length L
55.0 mm
Number of content units per order unit
1
Minimum order quantity
500
Height H
mm
Width (W)
9.0 mm
Operating Temperature
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models