??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
With adhesive
Bill of material
HellermannTyton 148-00001
Identification
148-00001
Manufacturer Type Description
T18RSA
Version
Bundle
mm
Short Description
Fixing Tie 100x2,5 nature
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Material short description
PA66
Bundle ∅ max.
16.0 mm
Bundle ∅ min.
1.5 mm
Length L
100.0 mm
Package Quantity
1.000
Minimum order quantity
8000.000
Height (H)
10 mm
Width (W)
2.5 mm
Flammabiltiy
UL94 V2
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Minimum retaining strength
80 N
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models