目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
UKFS313+H2313X
Jtekt North America
Rolling Bearing Units
Cast Iron Series
Square Flange Unit with Spigot Joint
Powered by
CAD模型選擇
{jtekt/nippon_pb/cast_iron_series/square_flange_unit_spigot_joint/with_adapter_mounted_asmtab.prj},{NB=UKFS313+H2313X},{SDD=60 / Heavy-duty(3)},{SD=60},{A=},{C=},{TOCE=},{GN=},{PPATH=assemblies/with_adapter_mounted_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
Jtekt North America
Description
with adapter mounted
Bill of material
UKFS313+H2313X
Bearing Unit Designation
UKFS313+H2313X
UKFS313+H2313X
Shaft Dia. (mm) / Duty
60 / Heavy-duty(3)
60 / Heavy-duty(3)
SD - Shaft Dia.
60
60
mm
Duty
Heavy-duty(3)
Application
Standard
Triple Seal
Heat-Proof (to 180 deg. Centigrade)
Cold-Proof
Standard
Triple Seal
Heat-Proof (to 180 deg. Centigrade)
Cold-Proof
Cover
without Cover
with Cast Iron Cover
without Cover
with Cast Iron Cover
Type of Cover End
None
None
Grease Nipple
Yes
No
Yes
No
Type of Grease Nipple
A-PT1/8
A-PT1/8
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型