??
Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIT21_22 - Thick arm hinge base and double Earrings π type
Bill of material
WIT21-D25-T38-H39
Code
Type
Double Earrings ¦Ð-Shaped A Size Compact Type W Size Fixed Type
Material Chinese Standard
45
Materia Correspond
S45C
Surface Treatment
D
mm
D Tolerance H7
mm
T Choice
mm
W
mm
W tolerance
+0.15/+0.05 mm
H Minimum Unit 1
mm
Enter value for H
H Minimum Unit 1
mm
cm
inch
ft
A
mm
F
mm
E
mm
K
mm
S
mm
d
mm
C
mm
Change The Number Of Holes
T1
0 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models