??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Sept 2023.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
WISKONUS - Cable glands with strain relief, WISKONUS, metric
Bill of material
WISKA WISKONUS 25 RAL 7035 10063260
WISKA Order-No.
WISKA Type
RAL Colour
RAL 7035
Connection thread size
mm
Total length
mm
Cable diameter
mm
Screw-in thread length
mm
Key width
mm
Width across corners
mm
material
Cable gland: PA / sealing gasket: EPDM
Protection class to EN 60 529
IP66
Temperature range
-20°C to 80°C
Packing unit
VPE
Previews
3D
Dimension
2D
Download CAD models