??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Wire soap basket, corner model with concealed fixing - Sanitary accessories
Bill of material
BA40VC332
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Chrome
Dimensions
cm
Wall / standing model
Wall model
Width
167 mm
Height
mm
Length
164 mm
Installation height
1.2 m
Netto weight
kg
Main customs material
Brass
Customs tariff number CH
79.182.020
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC332/
ONX
Previews
3D
Dimenze
2D
Stáhnout CAD model