??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spraying Systems
Description
WindJet® YB767 - Nozzles
Bill of material
YB767-1/4-15
Sales Part
YB767-1/4-15
Product Family
Air Nozzles
Spray Pattern
Flat Fan
Model
767
Thread Type
BSPT
Male/Female
Male
Inlet Connection Size
1/4 Inch
Materials
ABS plastic
Max. Operating Temperature
170 @ 100 psi °F
Max. Operating Temperature
77 @ 7 bar °C
Capacity Size
15
Capacity (Nlpm) at .7 bar
193
Capacity (Nlpm) at 2 bar
357
Capacity (Nlpm) at 4 bar
586
Capacity (Nlpm) at 6 bar
816
Dimension A
40.000 mm
Dimension B
41.999 mm
Previews
3D
Dimension
2D
Download CAD models