??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spraying Systems
Description
WindJet® Y767 - Nozzles
Bill of material
Y767-1/4-15
Sales Part
Y767-1/4-15
Product Family
Air Nozzles
Spray Pattern
Flat Fan
Model
767
Thread Type
NPT
Male/Female
Male
Inlet Connection Size
1/4 Inch
Materials
ABS plastic
Max. Operating Temperature
170 @ 100 psi °F
Max. Operating Temperature
77 @ 7 bar °C
Capacity Size
15
Capacity (scfm) at 10 psi
6.8
Capacity (scfm) at 30 psi
12.8
Capacity (scfm) at 60 psi
21.3
Capacity (scfm) at 90 psi
29.6
Dimension A
1.575 Inch
Dimension B
1.654 Inch
Previews
3D
Dimension
2D
Download CAD models