??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Spraying Systems
Description
WindJet® AAB707 - Nozzles
Bill of material
AAB707-1/4-RY-11
Sales Part
Product Family
Air Nozzles
Spray Pattern
Round Spray
Model
707
Thread Type
BSPT
Male/Female
Male
Inlet Connection Size
1/4 Inch
Materials
Max. Operating Temperature
°F
Max. Operating Temperature
°C
Capacity Size
Cap Color (AL only)
Capacity (Nlpm) at .7 bar
Capacity (Nlpm) at 2 bar
Capacity (Nlpm) at 4 bar
Capacity (Nlpm) at 6 bar
Dimension A
mm
Dimension B
mm
Previews
3D
Dimension
2D
Download CAD models