??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Spraying Systems
Description
WindJet® AA707 - Nozzles
Bill of material
AA707-1/4-RY-11
Sales Part
Product Family
Air Nozzles
Spray Pattern
Round Spray
Model
707
Thread Type
NPT
Male/Female
Male
Inlet Connection Size
1/4 Inch
Materials
Max. Operating Temperature
°F
Max. Operating Temperature
°C
Capacity Size
Cap Color (AL only)
Capacity (scfm) at 10 psi
Capacity (scfm) at 30 psi
Capacity (scfm) at 60 psi
Capacity (scfm) at 90 psi
Dimension A
Inch
Dimension B
Inch
Previews
3D
Dimension
2D
Download CAD models