??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wilo
Description
WILO-RO
Bill of material
2993974
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
Level Of Detail
Short text
Multistage 4" submersible pump in tie strap version for vertical or horizontal installation
Tender text
Fully submersible, multistage pump for pumping industrial and drinking water (ACS rating) with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically cast with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. The limit values for maximum fluid temperature and minimum flow velocity must be adhered to. Vertical installation is possible with or without cooling jacket. In cases of horizontal installation, a cooling jacket must always be provided . Scope of delivery: *Submersible pump with connection cable and ACS rating *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Angle to first bolt hole
0 mm
Thickness flange (incl. sealing edge)
0 mm
Diameter bolt hole
0 mm
Diameter sealing edge
0.000 mm
Dimensions
90 mm
Dimensions
95.250 mm
Outer diameter of flange
0 mm
Dimensions
0 mm
Dimensions
4.0 mm
Max. diameter
98 mm
Dimensions
Outer pipe diameter connection
0
Thickness sealing edge
0
Dimensions
mm
Dimensions
mm
Dimensions
0 mm
Dimensions
mm
Dimensions
0 mm
Dimensions
0 mm
Pitch circle
0
Dimensions
mm
Number of bolt holes
0 mm
Dimensions
45.0 mm
Number of cables
1
Previews
3D
Dimension
2D
Download CAD models