??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
WIKFB, WIKD, WIKK - Angle Plates - Wide Type
Bill of material
WIKFB100-100
Part Number
Mounting Hole
Material
Alloy Cast Iron Class No.35
H
mm
A
mm
W
200 mm
T
18 mm
T1
15 mm
B
165 mm
a
59 mm
X
39 mm
F
40 mm
h
mm
Y
mm
G
40 mm
D
10 mm
b
35 mm
d
11 mm
Previews
3D
Dimension
2D
Download CAD models