??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIG98_99 - Cylinder Mounting Seat(Component)¡¤Cantilever Type¡¤Stiffener Support Type
Bill of material
WIG98-12-L26-N3
Code
Type
Cantilever Type/Stiffener Support Type
Cylinder Installation Form
Flange Installation
Mounting plate material
THA
Reinforcing rib material
THA
Surface Treatment
Applicable Cylinder Bore
L Smallest unit 1
mm
Enter value for L
L Smallest unit 1
mm
cm
inch
ft
Mounting hole selection
L
39 mm
L2
30 mm
W
70 mm
W1
52 mm
H
47.5 mm
T
9 mm
B
4.5 mm
E
61 mm
A
15.5 mm
G
30 mm
U
10 mm
U1
15 mm
D
15.5 mm
M
4 mm
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models