??
Catalog navigation
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIG81_86 - Cylinder mount(Single)/Cantilever type
Bill of material
WIG83-8-D12
Code
type
Cylinder installation form
Nut installation
National standard Material
Quite Material
Surface treatment
Applicable cylinder bore
D
mm
D tolerance
+0.2/+0.1
L
mm
W
43 mm
H
8 mm
F
mm
T
2 mm
U
28 mm
V
6 mm
B
19 mm
d
5.5 mm
M
mm
M1
mm
website
website link
Previews
3D
Dimensão
2D
Baixar modelos em CAD