??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIG61_66 - Cylinder Mounting Seat(Single)¡¤Side Hole Hanging Type
Bill of material
WIG63-8-D12
Code
Type
Cylinder Installation Form
Nut installation
National standard Material
Quite Material
Surface Treatment
Applicable Cylinder Bore
D
mm
D Tolerance
+0.2/+0.1
L
mm
W
35 mm
H
8 mm
E
19 mm
T
6 mm
B
mm
U
mm
V
6 mm
d
5.5 mm
F
mm
M
mm
M1
mm
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models