??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIG31_36 - Cylinder Mounting Seat(Single)¡¤T Type
Bill of material
WIG33-20-D12
Code
Type
Cylinder Installation Form
Flange Installation
National standard Material
Quite Material
Surface Treatment
Applicable Cylinder Bore
D
12 mm
D Tolerance
+0.2/+0.1
D1
10 mm
L
mm
L2
mm
W
43 mm
H
12 mm
E
mm
T
2.5 mm
U
25 mm
V
10 mm
d
5.5 mm
d1
4.5 mm
d1
14.0 mm
F
mm
M
mm
M1
mm
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models