??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIG01_06 - Cylinder Mounting Seat(Single)¡¤L Type
Bill of material
WIG03-8-D12
Code
Type
Cylinder Installation Form
Nut installation
National standard Material
Quite Material
Surface Treatment
Applicable Cylinder Bore
D
mm
D Tolerance
+0.2/+0.1
L
mm
W
31 mm
H1
25 mm
H2
8 mm
F
mm
T
2 mm
U
16 mm
V
18 mm
B
19 mm
d
5.5 mm
M
mm
M1
mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models