??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIF61 - Fixed seat, top mount, economical
Bill of material
WIF61-D13
code
WIF61
Type
Top mounting size fixed economy
Material
45
Material
S45C
hardness
43-48HRC
Surface treatment
Hard chrome plating
D
mm
D tolerance
0/-0.1 mm
h
mm
H
mm
S
mm
D1
mm
D1 tolerance
+0.1/0 mm
T
mm
T tolerance
0/-0.15 mm
W
mm
P
mm
d
mm
d1
mm
H1
mm
website
website link
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés