??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
WIDE PLAIN WASHER M8 UNI6593
Bill of material
200273
Code
200273
Diameter
8.4 mm
Diameter
24 mm
Thickness
2 mm
Previews
Download CAD models
No generation actions are associated with this part