??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WID61_71 - Bracket For Rotary Clamping Cylinder¡¤Square Type
Bill of material
WID62-50
Code
Type
Square
Material Chinese Standard
Materia Correspond
Surface Treatment
Specifications (Applicable Cylinder Diameter)
T
mm
T Tolerance
0/-0.3 mm
D
mm
D Tolerance
+0.5/+0.1 mm
A
mm
P
mm
X
mm
B
P+E+X
E
mm
F
mm
M
mm
d
mm
d1
mm
h1
mm
Increase The Screw Hole For The Stopper
mm
MA
E1
0 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models