??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WID01_11 - Cantilever For Rotary Clamping Cylinder¡¤Straight Rod Type
Bill of material
WID02-50-L25
Code
Type
Straight Rod Type
Material Chinese Standard
Materia Correspond
Surface Treatment
Specifications
L minimum unit 1
mm
Enter value for L
L minimum unit 1
mm
cm
inch
ft
W
mm
w ^????
0/-0.4 mm
T
mm
T Tolerance
0/-0.4 mm
H
mm
H Tolerance
+0.1/0 mm
G
mm
d
mm
h
mm
A
mm
X
mm
M
mm
F
mm
C
mm
V
mm
Change The Screw Hole To Sink Hole
Add Mounting Holes
Change The Screw Hole To The Through Hole
Change The Length Of XC
ZC
0 mm
d2
0.0 mm
D
0 mm
h2
0.0 mm
PA
mm
TC
mm
XC
0 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models