??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIB31_36 - Trunnion plate for thin cylinder - specified type
Bill of material
WIB31-40-S40-W10-M5
Code
Type
Material Chinese Standard
45
Materia Correspond
S45C
Surface Treatment
Black Oxide
Specifications
S minimum unit 1
mm
Enter value for S
S minimum unit 1
mm
cm
inch
ft
W minimum unit 1
mm
Enter value for W
W minimum unit 1
mm
cm
inch
ft
w ^????
+0.5/+0.2 mm
Coarse Thread M
N through hole
mm
D
mm
A
H
mm
B
mm
F
mm
G
mm
T
mm
d
mm
D Tolerance
+0.2/0 mm
Applicable Cylinder Diameter
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models