??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WHT35 - Silencer Exhaust throttle valve type / Exhaust volume adjustment type
Bill of material
WHT35-01
Code
WHT35
Types of
Vent volume regulated type
The main material
brass
Filter material
Sintered brass (filtration accuracy 50um)
use fluid
filtered compressed air
Working pressure range
0~0.9MPa kgf/cm^2(kpa)
Specification
R
R1/8
A
6
H
8
C
12
B
28~33
Pair side S
12
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models