??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WHT21_23 - Muffler, short
Bill of material
WHT21-01
Code
Type
Short Type
Main Body Material
Aluminum Material
Specifications
Thread Size
R1/8
S
11.000 mm
A
6.000 mm
B
11.000 mm
web link
webxxx
Previews
3D
Dimension
2D
Download CAD models