??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WHM01_12 - Floating joint (single piece / component) - mounting flange · sliding type / cylinder connecting piece · male thread type / female thread type
Bill of material
WHM02-M6
Code
Type
Type
Type
Material (International)
45
Materia(Correspond)
S45C
Surface Hardness
Surface Treatment
Black Oxide
M
Internal Thread (M¡ÁPitch)
M6*1.0
Internal Thread(L)
14 mm
External Thread(M¡ÁPitch)
M6*1.0
External Thread£¨L1£©
11 mm
External Thread£¨F£©
13 mm
D
20 mm
D1
14 mm
H
18 mm
T
4 mm
W
12 mm
A
22 mm
A1
12 mm
B
14 mm
B1
6 mm
E
3 mm
t
4 mm
T1
8 mm
d
4.5 mm
d1
7.8 mm
h
4.5 mm
C
2 mm
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models