??
Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
Spraying Systems
Description
WhirlJet® CF Series - Nozzles
Bill of material
4CF-275
SalesPart
Inlet Connection Size
Capacity Size
Thread Type
No Threads
Materials
Spray Pattern
Hollow Cone
Equiv Orifice Diam
Flow Rate Capacity (gallons per minute) at 3 psi
Flow Rate Capacity (gallons per minute) at 5 psi
Flow Rate Capacity (gallons per minute) at 7 psi
Flow Rate Capacity (gallons per minute) at 10 psi
Flow Rate Capacity (gallons per minute) at 20 psi
Flow Rate Capacity (gallons per minute) at 30 psi
Flow Rate Capacity (gallons per minute) at 40 psi
Flow Rate Capacity (gallons per minute) at 60 psi
Flow Rate Capacity (gallons per minute) at 80 psi
Flow Rate Capacity (gallons per minute) at 100 psi
Spray Angle at 7 psi
Spray Angle at 20 psi
Spray Angle at 80 psi
L
Inch
A
Inch
B
Inch
C
Inch
E
Inch
Previews
3D
Dimension
2D
Download CAD models