??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
Spraying Systems
Description
WhirlJet® BDM Series - Nozzles
Bill of material
3/8BDM-3-2
Sales Part
Inlet Connection Size
3/8 Inch
Male/Female
Male
Thread Types
NPT
Materials
Nylon/Brass Cap
Equiv Orifice Diam (in)
Flow Rate (gpm) at 10 psi
Flow Rate (gpm) at 20 psi
Flow Rate (gpm) at 40 psi
Flow Rate (gpm) at 100 psi
Flow Rate (gpm) at 200 psi
Flow Rate (gpm) at 300 psi
Flow Rate (gpm) at 400 psi
Flow Rate (gpm) at 500 psi
Spray Angle at 20 psi
Spray Angle at 100 psi
Spray Angle at 500 psi
L
1.28 Inch
S1
0.69 Inch
S2
0.50 Inch
Previews
3D
Boyut
2D
CAD modeli indir