??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 90
HELP_VARIABLE
Company
Spraying Systems
Description
WhirlJet® BD Series - Nozzles
Bill of material
1-1/2BD-100
Sales Part
Inlet Connection Size
Cal
Male/Female
Male
Thread Types
NPT
Materials
Inlet Dia Nom
Cal
Equiv Orifice Diam
Cal
Flow Rate Capacity (gallons per minute) at 3 psi
Flow Rate Capacity (gallons per minute) at 5 psi
Flow Rate Capacity (gallons per minute) at 10 psi
Flow Rate Capacity (gallons per minute) at 15 psi
Flow Rate Capacity (gallons per minute) at 20 psi
Flow Rate Capacity (gallons per minute) at 30 psi
Flow Rate Capacity (gallons per minute) at 40 psi
Flow Rate Capacity (gallons per minute) at 60 psi
Flow Rate Capacity (gallons per minute) at 80 psi
Flow Rate Capacity (gallons per minute) at 100 psi
Spray Angle at 7 psi
Spray Angle at 20 psi
Spray Angle at 80 psi
L
Cal
S1
Cal
S2
Cal
Previews
3D
Wymiar
2D
Pobierz modele CAD