??
Catalog navigation
Селекция на CAD модел
Налични продукти: 36
HELP_VARIABLE
Company
Spraying Systems
Description
WhirlJet® BA Offset Series - Nozzles
Bill of material
3/8BA-20
Sales Part
Inlet Connection Size
INCH
Male/Female
Male
Thread Types
NPT
Materials
Inlet Dia Nom
Equiv Orifice Diam
Flow Rate Capacity (gallons per minute) at 5 psi
Flow Rate Capacity (gallons per minute) at 10 psi
Flow Rate Capacity (gallons per minute) at 20 psi
Flow Rate Capacity (gallons per minute) at 40 psi
Flow Rate Capacity (gallons per minute) at 60 psi
Flow Rate Capacity (gallons per minute) at 100 psi
Spray Angle at 7 psi
Spray Angle at 20 psi
Spray Angle at 80 psi
L
INCH
S1
INCH
S2
INCH
A
INCH
B
INCH
C
INCH
Previews
3D
Размер
2D
Сваляне на CAD модели