??
Catalog navigation
CAD model selection
Selectable products: 280
HELP_VARIABLE
Company
Spraying Systems
Description
WhirlJet® AX, BX Series - Nozzles - Metric
Bill of material
B3/8AX-I15
SalesPart
Model
Inlet Connection Size
Capacity Size
Male/Female
Thread Type
BSPT
Materials
Spray Pattern
Hollow Cone
Equiv Orifice Diam
Flow Rate (lpm) at 0.2 bar
Flow Rate (lpm) at 0.4 bar
Flow Rate (lpm) at 0.7 bar
Flow Rate (lpm) at 1 bar
Flow Rate Capacity (lpm) at 1.5 bar
Flow Rate Capacity (lpm) at 2 bar
Flow Rate Capacity (lpm) at 3 bar
Flow Rate Capacity (lpm) at 4 bar
Flow Rate (lpm) at 6 bar
Flow Rate (lpm) at 7 bar
Spray Angle at 0.7 bar
Spray Angle at 1.5 bar
Spray Angle at 6 bar
A
mm
B
mm
C
mm
L
mm
S1
mm
Previews
3D
Dimension
2D
Download CAD models