??
Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
Spraying Systems
Description
WhirlJet® AP Series - Nozzles - Metric
Bill of material
B9360-1/4AP-PP15-20
SalesPart
Inlet Connection Size
Capacity Size
Male/Female
Female
Thread Type
BSPT
Materials
Polypropylene
Spray Pattern
Hollow Cone
Equiv Orifice Diam
Flow Rate (lpm) at 0.2 bar
Flow Rate (lpm) at 0.4 bar
Flow Rate (lpm) at 0.5 bar
Flow Rate (lpm) at 0.7 bar
Flow Rate Capacity (lpm) at 1.5 bar
Flow Rate Capacity (lpm) at 2 bar
Flow Rate Capacity (lpm) at 3 bar
Flow Rate Capacity (lpm) at 4 bar
Flow Rate (lpm) at 6 bar
Flow Rate (lpm) at 7 bar
Spray Angle at 0.7 bar
Spray Angle at 1.5 bar
Spray Angle at 6 bar
L
mm
L1
6.756 mm
A
mm
B
22.098 mm
C
29.479 mm
E
3.962 mm
Previews
3D
Dimension
2D
Download CAD models