??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Whirled Precision Trapezoidal Screw TGS-WPTS/WATS
Bill of material
TGS-WPTS-40x8-RH-0-0-300-0
Product code
TGS
Screw execution
Material
Screw designation
Pitch direction
Overall length
mm
Enter value for L
Overall length
mm
cm
inch
ft
Screw end form A
Screw end type A
L screw end A
0 mm
Screw end form B
Screw end type B
L screw end B
0 mm
Nominal screw diameter d
mm
pitch diameter d1 min.
mm
pitch diameter d1 max.
mm
Screw core diameter d2
mm
H1
mm
Pitch accuracy
50 µm/300mm
Straightness
0.5 mm/1000mm
Pitch angle
α
Efficiency
η
Linear load
kg/m
Area moment of inertia
cm^4
Moment of resistance
cm^3
Mass moment of inertia
kg m^2/m
Standard delivery time
The current delivery time for configurable lead screws is 3-6 weeks, depending on the order situation. For shorter delivery times, please contact us.
Customs tariff number
84831095
Use case
Anwendungsfall anzeigen
Previews
3D
Dimension
2D
Download CAD models