??
Catalog navigation
Выбор CAD модели
Доступные продукты: 171
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WHG01_52 - Floating joint (assembly) · mounting flange · standard / compact type · cylinder connector · internal thread type
Bill of material
WHG12-M12
code
Type
Mounting flange material
Mounting flange material
Mounting flange hardness
48-53HRC
Mounting flange surface treatment
Cylinder connector material GB
Cylinder connector material
Cylinder connector hardness
Top 43-48HRC surface induction hardening
Cylinder connector surface treatment
M
A
mm
D1
mm
D2
mm
t
mm
t tolerance
+0.2/+0.1 mm
F
mm
P.C.D
mm
d
mm
d1
mm
H1
mm
E
mm
G
mm
Pitch
mm
V
mm
L
mm
D
mm
H
mm
T
mm
T tolerance
0/-0.1 mm
W
mm
L1
mm
SR
mm
Cutting flange
KC
0 mm
PPATH
whg01_52/assem/whg01_52_asmtpl.prj
website
website link
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей