??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WHC41 - Floating joint, internal thread type
Bill of material
WHC41-M3-0.5-L2-T3
Code
WHC41
Type
Internal thread T size specification
Material Chinese Standard
45
?????¨¤?¡À
S45C
Surface Treatment
Hard Chrome Plating
Hardness
~
M
mm
Pitch
mm
L
mm
L Tolerance
+0.10/+0.05 mm
T Minimum Unit 1
mm
Enter value for T
T Minimum Unit 1
mm
cm
inch
ft
t
3 mm
D
6 mm
D Tolerance
0/-0.15 mm
S
8 mm
e
9.2 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models