??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WHC11 - Floating joint, external thread type
Bill of material
WHC11-M3-0.5-L3-T3
Code
WHC11
Type
External Thread T Size Designation Type
Material Chinese Standard
45
?????¨¤?¡À
S45C
Surface Treatment
Hard Chrome Plating
Hardness
~
M
Pitch
0.50
L
mm
L Tolerance
+0.10/+0.05 mm
T Minimum Unit 1
t
3 mm
D
4 mm
D Tolerance
0/-0.15 mm
S
6 mm
e
6.9 mm
E
8 mm
V
6 mm
R
1.0 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models