??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WHC01 - Floating joint, external thread type
Bill of material
WHC01-M3-0.5-L4
Code
WHC01
Type
External Thread T Size Fixed Type
Material Chinese Standard
45
?????¨¤?¡À
S45C
Surface Treatment
Hard Chrome Plating
Hardness
~
M
mm
Pitch
0.50 mm
L
mm
L Tolerance
+0.10/+0.05 mm
T
4 mm
t
3 mm
D
4 mm
D Tolerance
0/-0.15 mm
S
6 mm
e
6.9 mm
E
8 mm
V
6 mm
R
1.0 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models