??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WHB01 - Floating Joint - Eccentric
Bill of material
WHB01-M3-0.5
Code
WHB01
Type
Eccentric Type
Material
Carbon Steel
Surface Treatment
M3~6: Nickel plated ; M8~20: painting
M
mm
Pitch
0.50 mm
MA
23.5 mm
MB
7.5 mm
MC(change the length of M thread)
3.0 mm
MD
15.0 mm
ME
11.8 mm
MF
5.5 mm
MG
2.4 mm
MH
4 mm
MJ
M3*0.5 mm
ML
5.5 mm
MM
12 mm
MK
±5° mm
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models