??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WHA21 - Side Rail Type Pneumatic Sliding Table.Circular Linear Guide Rail
Bill of material
WHA21-10-5-0
Code
WHA21
Type
Cyclic Linear Guide
Action Means
Double Acting
Cylinder Diameter
Stroke
KGSL
Buffer
Rubber Cushion On Both Sides
Pipe Thread
M5
Bearing Width
Use Fluid
Air
Maximum working pressure MPa
0.7
Minimum use pressure MPa
Environment And Fluid Temperature
0~60¡æ
Piston Speed mm/S
50~500
Oil Feed
Unnecessary
A
mm
AA
mm
AB
mm
AC
mm
AD
mm
AE
mm
B
mm
BB
mm
BC
mm
BD
mm
BE
mm
E
mm
EA
mm
EB
mm
EC
mm
ED
mm
EF
mm
EG
mm
EH
mm
EJ
mm
EK
mm
EL
mm
F
mm
FA
mm
FB
mm
LC
mm
LD
mm
LE
mm
MA
MA1
mm
MB
MB1
mm
MD
MD1
mm
P
M5
P1
5 mm
d
mm
d1
mm
K
mm
K1
mm
K2
mm
N
N1
mm
Z
mm
NN
NN1
mm
ZZ
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models