??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WHA03 - Pneumatic slide / cross roller guide
Bill of material
WHA03-12-10-0-N
Code
WHA03
Type
Pneumatic Slide/Cross Roller Guide
Action Means
Double Acting
Cylinder Diameter
Stroke
mm
Number Of Magnetic Switches
Adjustment Device
Buffer
Rubber Buffer
Pipe Thread
mm
Use Fluid
Air
Maximum Operating Pressure
0.7 MPa
Minimum Use Pressure
0.15 MPa
Environment And Fluid Temperature
-10~60℃
Piston Speed
50~500 mm/s
Maximum Frequency Of Use
180 c.p m
Stroke Adjustment Device
0~5
Oil Feed
Unnecessary
F
mm
N
4 mm
G
mm
H
mm
NN
2 mm
V
mm
J
mm
K
mm
M
mm
Z
mm
ZZ
mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models