??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WGY11 - Two-Jaw Width
Bill of material
WGY11-16-30-0
Code
WGY11
Type
Parallel Open-Close Type / Wide Type
Action Means
Double Acting
Cylinder Diameter
mm
Finger Stroke
Number Of Magnetic Switches
Pipe Diameter
M5
Pipe Diameter
5 mm
Holding Force (N)
N
Use Fluid
Air
Pressure range
0.1~0.6
Ambient Fluid Temperature ¡æ
-10~60 °C
Repeated Accuracy
±0.1
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
A1
A11
mm
B1
mm
A2
A21
mm
B2
mm
C1
mm
c1pool
D1-Air Source Treatment Element
1.5 mm
C2
mm
c2pool
D2
mm
C3
mm
c3pool
D3
mm
V
mm
V1
mm
K
mm
AA
mm
M1
mm
E2
E21
mm
E3
M5
E31
5 mm
E4
M5
E41
5 mm
E5
E51
N (none)
mm
N1
mm
No need
mm
N3
mm
N4
mm
Q
mm
Q1
mm
Q2
mm
Q3
mm
Q4
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
R
mm
R1
mm
S
mm
P
mm
P1
mm
Website
Website Link
web
Outer Diameter Clamping Force (N)
Previews
3D
Dimension
2D
Download CAD models