??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WGY01 - Parallel open close air claw
Bill of material
WGY01-20-10-0
Code
WGY01
Type
Claw / Basic Type
Action Means
Double Acting
Cylinder Diameter
Opening And Closing
mm
Number Of Magnetic Switches
Pipe Thread
mm
Outer Diameter Clamping Force
N
Inner Diameter Clamping Force
N
Use Fluid
Air
Use Pressure Range
0.2~0.7 MPa
Ambient Fluid Temperature ¡æ
-10-60 °C
Repeated Accuracy
Maximum Frequency Of Use
c.p m
Oil Feed
Unnecessary
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
G Tolerance
H
mm
H Tolerance
I
mm
I Tolerance
0/-0.1
J
mm
K
mm
K1
mm
K2
mm
K3
mm
?¨®??
mm
????
mm
N
mm
N tolerance
mm
O
mm
P
mm
Q
mm
R
mm
S
mm
T
mm
U
mm
V
mm
W
mm
W tolerance
0/-0.05
X
mm
Y
mm
Y Tolerance
mm
Effective Tooth Number
mm
Z Tolerance
Y1
mm
Y1 Tolerance
+0.02/-0.02
Y2
mm
Y2 Tolerance
+0.02/-0.02
AA
mm
BB
mm
CC
mm
d
mm
EE
mm
Hyperlinks
Website Link
Previews
3D
Dimension
2D
Download CAD models