??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WGW01 - Double Cylinder¡¤Cylinder Diameter 6 ~ 32
Bill of material
WGW01-15-10-0
Code
WGW01
Type
Double Cylinder¡¤Cylinder Diameter 6 ~ 32
Bearing
Sliding Bearings
Action Means
Double Acting
Cylinder Diameter
Stroke
mm
Number Of Magnetic Switches
Buffer
Crash Pad
Pipe Thread
mm
Use Fluid
Air
Maximum Operating Pressure
0.7 MPa
Minimum Use Pressure
MPa
Guaranteed Pressure Resistance
1.05 MPa
Environment And Fluid Temperature
-10~60¡æ Not Freezing
Piston Speed
mm/s
Possible Range Of Stroke Adjustment
0~5
Oil Feed
Unnecessary
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
HH
mm
J
mm
K
mm
?¨®??
mm
????
mm
N (none)
mm
NN
mm
VV
mm
P
mm
PP
mm
Q
mm
QQ
mm
R
mm
T
mm
TT
mm
U
mm
UU
mm
V
mm
W
mm
X
mm
Y ( Yes )
mm
Effective Tooth Number
mm
S
mm
SS
mm
ZZ
mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models