??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WGN51_56 - Ultra thin cylinder. Single rod type. No magnet / with magnet
Bill of material
WGN51-100-5-Y-0
Code
Type 1
Single Rod Type
Type 2
Action Means
Double Acting
Cylinder Diameter
Stroke
mm
Built-In Magnet
Number Of Magnetic Switches
A
mm
AC
mm
AB
mm
B
mm
BA
mm
D
mm
DA
mm
E
EA
mm
H
mm
J
mm
JA
mm
K
KA
mm
KB
mm
M
mm
MA
mm
P
PA
mm
PB
mm
T
mm
EB
mm
F
mm
FA
mm
Buffer Form
Crash Pad
Pipe Thread
Use Fluid
Air (Filtered By A Filter Of 40¦Ìm or More)
Use Pressure Range MPa
0.1~1.0MPa
Guaranteed Pressure Resistance MPa
1.5MPa
Working Temperature ¡æ
0~60
Speed Range mm/s
30~500
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models