??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WGN31 - Medium standard cylinder. Diameter of cylinder is 32~100. No pull rod type. Without magnet/with magnet
Bill of material
WGN31-50-25-Y-0
Code
WGN31
Type 1
Pull Rodless
Type 2
Single Rod Type
Action Means
Double Acting
Cylinder Diameter
A
mm
AB
mm
AC
mm
AD
mm
AE
mm
B
mm
D
mm
DA
mm
E
EA
mm
F
mm
FA
mm
M
mm
MA
mm
H
mm
K
KA
mm
KB
mm
N
mm
NA
mm
P
PA
mm
PB
mm
Stroke
mm
Built-In Magnet
Number Of Magnetic Switches
Buffer Shape
Adjustable Buffer
Pipe Thread
Use Fluid
Air (Filtered By A Filter Of 40¦Ìm or More)
Use Pressure Range MPa
0.1~1.0MPa
Guaranteed Pressure Resistance MPa
1.5MPa
Working Temperature ¡æ
0~60
Speed Range mm/s
30~800
web
Website Link
Previews
3D
Dimension
2D
Download CAD models