??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WGN11 - Stainless steel miniature cylinder. Single rod type. With/without magnet
Bill of material
WGN11-10-10-Y-0
Code
WGN11
Type
Single Rod Type
Action Means
Double Acting
Cylinder Diameter
Stroke
mm
Built-In Magnet
Number Of Magnetic Switches
KGSLPOOL1
'0','2'
KGSLPOOL2
'0'
Buffer Shape
Crash Pad
Pipe Thread
M5
Use Fluid
Air (Filtered By A Filter Of 40¦Ìm or More)
Use Pressure Range MPa
0.1-0.7
Guaranteed Pressure Resistance MPa
1.1
Working Temperature ¡æ
0~60
Speed Range mm/s
50-800
A
mm
AB
28 mm
AC
mm
AD
mm
AE
9.5 mm
B
mm
D
mm
DA
20 mm
E
EA
15 mm
EB
16.5 mm
F
mm
FA
mm
G
mm
GA
4 mm
M
MA
8 mm
P
M5
PA
7.5 mm
PB
5 mm
R
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models