??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WGN08 - Stainless Steel Mini Cylinder.Bore20~40,Single Rod Type¡¤With Magnet
Bill of material
WGN08-25-25-0-R-CA
Code
WGN08
Type
Single Rod Type
Action Means
Double Acting
Cylinder Diameter
Stroke
mm
Number Of Magnetic Switches
Buffer Form
Cylinder Tail Shape
Pipe Thread
Use Fluid
Air
Use Pressure Range MPa
0.1~1.0
Guaranteed Pressure Resistance MPa
1.5
Working Temperature ¡æ
0~60
Speed Range mm/s
30~800
A1
mm
A2
mm
A3
mm
AB
mm
AC
mm
AD
mm
AE
mm
B
mm
C
mm
N
mm
M
MA
mm
MB1
mm
MB2
mm
D
mm
H
mm
K
mm
KA
mm
P
PA
mm
PB
mm
R
mm
DA
mm
E
EA
mm
EB
mm
F
mm
FA
mm
G
mm
GA
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models