??
Catalog navigation
Выбор CAD модели
Доступные продукты: 24
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WGJ05_17_32 - Space-saving cylinder without magnet/magnet
Bill of material
WGJ06-100-10-N
code
Type
Installation method
Action form
Double action
Bore diameter
Built-in magnet
Number of magnetic switches
mm
Using fluid
Compressed space
Maximum use pressure MPa
1.0
Minimum use pressure MPa
Guaranteed pressure resistance
1.6
Environment and fluid temperature
-10~60℃
Piston speed m/s
????
No need
stroke
mm
YCPOOL
M1
mm
NN1
mm
MM1
website
website link
Web
Outer diameter clamping force (N)
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей