??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WFH02 - Air Pressure Regulating Filter
Bill of material
WFH02-BFR-2000
Code
WFH02
Type
Air Pressure Regulating Filter
Main Body Material
Aluminum Alloy
Container Cup Material
PC
Protective Cover Material
Iron
Filter Material
Copper
Use Fluid
Filtered Compressed Air
Series
Specifications
Pipe Thread
Thread Form Type
G
Drainage Method
Manual Drainage
Filter Element Accuracy ¦Ìm
40
Water Filter Cup Capacity (cc)
Guaranteed Pressure Resistance (Mpa£©
1.5
Maximum Use Pressure (Mpa)
0.95
Pressure Regulation Range (Mpa)
0.05-0.85
Ambient Temperature
5-60
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models